Phoenix Contact offers a solution combining the new RS-485 bus coupler with Radioline I/O wireless modules to provide customers with a multiplexer system specifically for process use.
As in the Radioline wireless system, thumbwheels on the front provide a fast and simple way to address the head modules and easily perform I/O mapping of the expansion modules. This allows users to distribute I/O signals in an RS-485 bus system without any programming or software configuration.
In addition to operation by means of a two-wire RS-485 bus line with up to 99 stations, the new RS-485 stations can also expand the Radioline wireless system, so that I/O mapping can be extended to cover all media. Alternatively, the stations can also be operated in stand-alone mode on a Modbus/RTU master, thus allowing for direct connection to a controller.
For robust use in continuous industrial operation, the I/O expansion modules from the Radioline product family feature electrical channel-to-channel isolation and a wide operating range from –40 to +70 °C. The system also offers an extensive package of approvals including ATEX, IECEx, and UL certifications.

![ProEXR File Description =Attributes= cameraAperture (float): 36.000000 cameraFNumber (float): 8.000000 cameraFarClip (float): 1000000015047466200000000000000.000000 cameraFarRange (float): 999999984306749440.000000 cameraFocalLength (float): 40.000000 cameraFov (float): 48.795456 cameraNearClip (float): 0.000000 cameraNearRange (float): 0.000000 cameraProjection (int): 0 cameraTargetDistance (float): 200.000000 cameraTransform (m44f): [{0.951057, 0.305542, -0.046209, 492.991}, {-3.46945e-018, -0.149535, -0.988756, 1.20211}, {-0.309017, 0.940363, -0.142217, 1053.08}, {0, 0, 0, 1}] channels (chlist) compression (compression): Zip16 dataWindow (box2i): [0, 0, 9999, 4999] displayWindow (box2i): [0, 0, 9999, 4999] lineOrder (lineOrder): Increasing Y pixelAspectRatio (float): 1.000000 screenWindowCenter (v2f): [0.000000, 0.000000] screenWindowWidth (float): 1.000000 =Channels= A (half) B (half) G (half) R (half)](http://blog.phoenixcontact.com/wp-content/uploads/sites/14/2015/06/4738-300x300.jpg)