Phoenix Contact Cable Ducts Interest Page

    Say Goodbye to Messy Wiring!

    Looking for an economical cable duct?

    Fret no more as Phoenix Contact introduces a new line of cable ducts that not only simplifies control cabinet wiring but also makes wiring neat and secure.

    Phoenix Contact cable ducts suit a variety of applications and comes in sizes ranging from 25mm to 200mm and also economically priced.

    Looking for more information? Fill up the contact form below and our sales representative will get back to you.

    Name

    Date of Birth

    Designation

    Company

    Country

    Email

    Contact

    Tell us which part number you might be interested in.

    Part Number           Description
    5810000          CD 25x45 L
    5810001          CD 25x65 L
    5810012          CD 33x33 L
    5810002          CD 33x45 L
    5810003          CD 33x65 L
    5810004          CD 33x100 L
    5810014          CD 45x45 L
    5810005          CD 45x65 L
    5810006          CD 48x100 L
    5810007          CD 65x65 L
    5810008          CD 70x100 L
    5810009          CD 100x100 L
    5810013          CD 120x100 L
    5810010          CD 150x100 L
    5810011          CD 200x100 L

    Leave a Reply

    Your email address will not be published. Required fields are marked *