Durable and powerful type-1 lightning current arrester

From |

The Flashtrab SEC-PLUS type-1 lightning current arresters from Phoenix Contact, which are particularly durable and powerful thanks to Safe Energy Control Technology, have just been complemented by two product variants:

The Flashtrab SEC-PLUS 440 product variant is particularly suited to special industrial applications with 440/690-V networks or 400-V power supply systems. The products impress with their strong shock and vibration resistance. This compact variant can be used up to 400 A without an additional backup fuse.

4752

The Flashtrab SEC-PLUS 350 variant is used in the pre-metering area of the main feed, or in industrial applications. High voltage fluctuations and lightning current loads are no problem for the type-1 arrester. The good protection level and backup fuse-free use up to 315 A deliver additional advantages.

Both variants are pluggable and can be tested with the CheckMaster 2 test instrument for surge protection devices. Like any other SEC family type-1 arrester, the Flashtrab SEC-PLUS devices are also type-2 arrester tested and certified.

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *