Phoenix Contact is expanding its M12 flush-type plug connector range with new high pin-count designs for PCB mounting.
The 12- and 17-pin flush-type plug connectors have a two-part structure for efficient assembly and angled solder contacts, which are suitable for both THR and wave soldering processes.
Users thus have the option of M12 plug connectors with universal four- to 17-pin angled contacts.

It is now possible to implement device designs with PCBs at a 90° angle to the front plate without any restrictions. There is also the option of a spring-loaded shield contact, which transfers the front plate potential directly to the PCB via a solder contact.
The new plug connectors also have the Speedcon rapid interlock system and are IP67-compliant. Phoenix Contact is thus continuing to expand its “high pin-count” M12 product portfolio for device connection technology.
Hello
This is Bella from Shenzhen SinoFast Electron Co., Ltd , a professional PCB and PCBA manufacture in China .Now I am Writing to seek for cooperation with you .Our company can all kinds of PCBs ,you can get your board from 1 pcs on,the more you want,the bigger discount you can enjoy.Meanwhile , you can check in our website for more details. Any question, please feel free to contact me anytime .We have been sincerely looking forward to establishing a meaningful business relationship with you.Hope to hear from you soon!
Bella Zhang
Shenzhen SinoFast Electron co.,Ltd
Tel:086-755-27348887
Cell phone:+86-15012642380
Fax:086-755-27398826
Website:www.alpcb.com.cn
MSN:sales5@xnjpcb.com
Skype:amiwhoiam
Adress:Room 636,Fude Building,Cuigang South Road, Fuyong Town, Baoan Distirct,Shenzhen,Guangdong, China