Fiber Optic Patch Cables with High Flexibility

From |

Phoenix Contact is expanding its glass fiber optics product line to include the M12 circular plug connector. Now it is possible to fit indoor, flex and outdoor cables in variable lengths with all available connectors. In addition to our standard products, we also offer customized solutions tailored to our customers’ individual requirements.

Cables and connectors can be flexibly combined for use in a variety of settings, from offices (IP20) to rugged industrial environments (IP67). Order quantities as low as one piece are possible. The new ordering matrix in the catalog makes individual orders easy. Customers requiring solutions not offered in the catalog can order customer-specific products.

In addition to providing high data transmission rates, fiber optics can be easily installed in potentially explosive areas and is not susceptible to electromagnetic interference.

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *