Phoenix Contact Transmission and Distribution industry has lots of products and solutions tailored for different global industries. Customizing the solution to individual customers’ specific requirements, we discover new innovative solutions.
Reliable, intelligent, future-proof
Highly available systems are based on reliable components that interact seamlessly with one another – just like the components from Phoenix Contact. We use innovative products and sophisticated solutions to help our customers operate highly available systems, implement efficient processes and establish a technical infrastructure that is fit for the digital future.
Electrifying since 1923
We brought the first modular terminal block for power plants to the market nearly 100 years ago. Since then, we have successfully installed these terminal blocks in countless energy industry projects. Together with our customers, we have broken new grounds and driven innovative developments forward time and again. Because as a global market leader in electrical engineering, we want to offer our customers tomorrow’s solutions today.
Testing
Regular device and interface testing are crucial to critical infrastructures, such as energy switching devices. Whether meters, measuring devices, or protective relays – with our special terminals or our pluggable FAME system, you can connect, test, and replace all devices quickly and safely.
Power supply and protection
Station control technology is essential in order to guarantee safe and reliable operation of a substation. Supplying these devices with failsafe voltage, while at the same time protecting them, is one of the most important tasks of the power transmission and distribution system. For this purpose, we offer special power supply units for 24 V DC that can be installed redundantly, and compact device circuit breakers that can be used to protect each function separately. With their broad range of protection, control, and measurement functions, our compact protection and control devices are well-suited for a wide variety of applications.
Remote control
Connecting decentralized process and grid stations in different locations to one central control centre requires the use of modular remote control systems that are capable of utilizing a range of communication protocols. However, to ensure that the connection, evaluation, and parameterization of data remains functional, we offer solutions that can be configured, operated, and maintained safely and economically, and require no programming knowledge. Moreover, these solutions guarantee reliable monitoring and access via a wide range of standardized communication protocols.
Signalling
Annunciator relays are used for reliably signalling danger and operating states in control rooms, in mimic diagrams, and on control panels. Our range of alarms notifies users of a variety of system states clearly, and in good time. Malfunctions and faults are quickly and reliably detected, which in turn allows them to be addressed immediately.
Networking
In times of volatile energy generation and new digital trends, providing a stable energy supply can be challenging. We are here to help you master this challenge, with intelligent technologies for processing and transmission of all relevant data while ensuring compliance with IEC 61850.
Measurement, conversion, and coupling
Isolate, convert, and filter signals and monitor and control processes: our MCR components cover all the tasks required for interference-free signal transmission from sensor level to control level. Discover our energy measuring devices, current and voltage transformers, and relays.
Connecting
Whether in a control cabinet or in the field – the energy industry places a large number of demands on connection technology. It must be as safe and secure as it is durable, and it must also be easy to operate. Connection technology from Phoenix Contact meets these demands, from screw connections, to insulation-displacement contacts, right through to Push-in connections.
Marking
A consistent plant marking system forms the basis for efficient maintenance, repairs and troubleshooting in substations. And we offer comprehensive, uniform system solutions for this purpose: from marking materials to labelling systems all the way to software, all from a single source.
Interested to find out more? Leave us an email at marketing@phoenixcontact.com.sg!