New robust full dimension Board-to-board connector
“Smart factory” describes a production environment whereby the equipment and machinery are able to improve processes through automation & self-optimization. It is a combination of efficient production, information, and network communication, with the potential for integration across the entire manufacturing supply chain. This demands making devices which are more reliable and flexible, yet they need to overcome high temperatures, electronic magnetic interference, and vibration, as well as be shielded from harsh environment conditions.
Electromechanical interfaces are the key to handle further miniaturization potential and making devices more reliable and flexible in industrial applications.
Phoenix Contact introduces a series of board-to-board connectors with 0.8mm and 1.27 mm pitch. It is ideally suited for multiple PCB inside of industrial devices such as controllers, power supplies, I/Os, HMIs and many more. It supports full dimension variants (vertical & horizontal connectivity), shielded and unshielded, for signal and data transmission. It also boasts the following features:
- Reliable mechanical and electric connections thanks to the double-sided contact system
- Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths
- Shielded for very good electromagnetic compatibility
Main features
- Pitch: 0.8 mm

- Positions: 12, 20, 32, 52, 80
- Stacking heights: 6-12 mm
- Data rate: up to 16 Gbps
- Optional shielded for EMC
- Currents: up to 1.4 A
Main features
- Pitch: 1.27 mm
- Positions: 12,16, 20, 26, 32, 40, 50, 68, 80
- Stacking heights: 8 to 13.8 mm
- Currents: up to 1.4 A
- Test voltages: up to 500 V AC
https://www.youtube.com/watch?v=EKPGrCsgPq4
Interested to find out more? Get in touch with us at marketing@phoenixcontact.com.sg!