Simple & affordable PCB enclosures
EH stands for “Efficiency Housing”. Designed to protect electronic parts in the environment of the application by means of a suitable “packaging”, the EH enables the fast and uncomplicated installation of the printed circuit board.
We offer several varied designs of the housing systems for cabinet-type enclosures, suitable for fast and cost-effective PCB mounting whereby the printed circuit board is accessible from the front of the control cabinet when installed in the housing.
Online configuration
With regards to the digital era, online configuration plays an important role. In just a few steps, you can customize the desired EH housing from the Phoenix Contact website. The online configurator offers a user-friendly configuration of all individual components with drag-and-drop functionality – also available on mobile devices with iOS and Android operating systems. The desired housing size and colour can be selected and the appropriate connection technology can be added.
After the desired family of housings is selected, the PCB connections that match the selected design are displayed. The individual components can then be exported as parts lists or transferred directly to the shopping cart and ordered. You are guided step by step through the configuration process. Your application is configured towards an optimal solution. Even the PCB can be configured, which is then provided as a 3D file layout for production.
Advantages:
- Ideal solution at affordable price
- Easy design-in, thanks to variable housing form factor
- Efficient pricing through targeted material selection
Feel free to contact us at marketing@phoenixcontact.com.sg to find out more!