Phoenix Contact’s Heavy-Duty Connector is an ideal solution to replace conventional cable glands if you want to have an easy and quick physical disconnection of power or signal. Many machine building system integrators are facing the following problems with regards to the cable gland design:
- Difficult to dismantle and disconnect
- Consumes a significant amount of panel space
- Errors during installation
After going through the product technical information, our machine builder customer decided to replace most of the cable glands with Heavy-Duty Connectors due to their easy application. a photo of their panel is shown below.

Fig 1: Control Cabinet

Fig 2: Heavy-Duty Connector
Feature of Heavycon:
- High corrosion resistance
- Ensures secure power, data and signal transmission
- Flexible single or double locking latches
- Mounting and plug-in Compatible
- EMC-ready
- Ideal for operating in harsh environments
If you need any technical advice on your current project, feel free to contact us! I believe we can be your trusted partner to provide suitable solutions to fit your needs!