The Display Carrier System protects mobile and stationary displays from mechanical impacts as well as from dust and water spray. Typical areas of application include laboratory and analysis technology as well as healthcare and building automation.
| Features | |
|---|---|
| Protection degree: IP54 |
![]() Membrane keypad |
| Temperature range: -20℃ to +50℃ | |
| Display size: 5.7”, 7” and 15” | |
| Material: shock-resistant ABS plastic | |
| Color: light gray (RAL 7035) |
| Advantage for customer | |
|---|---|
| Easy integration of displays |
![]() LCD Display |
| Direct entry possible via membrane keypad | |
| Convenient handling | |
| Battery integration | |
| Customize versions for special requirement |
| Market Applications | |
|---|---|
| Building automation | ![]() |
| Industrial | |
| Monitoring System |
If you would like to find out more about Phoenix Contact’s Display Carrier System, check out our website or leave us your contact and I will get in touch with you soon.