Ladies and Gentlemen, Wait no further!
The long awaited Phoenix Contact BT terminal blocks are finally ready!
Allow me to present to you what we have to offer.
Spring-loaded Screw Connection Technology
Firstly, let me explain on the Spring-loaded Screw Connection technology.
Unlike other “Chocolate bars” in the market, japanese-style barrier strip terminals blocks (Tanshidai, 端子台) have a special feature where the screw will stay in place and it is always in a “Ready” position waiting for you to do the installation. During installation, insert your cable with a ring lug to the BT terminal block and press down the screw while tightening. It’s just that simple!!!
For this range, we introduce our BT and BTO. BT is finger proof and BTO is non finger proof. BTO terminal blocks will require a profile cover after installation.
Hybrid Terminals
Besides only having the only Spring- loaded screw connection technology, Phoenix Contact has also integrated some innovations by introducing the Hybrid terminals (a mix of connection technology in one terminal block; PT and Spring-loaded screw) and the PT terminals of ‘Tanshidai’.
More Cable Sizes to Offer
What about the size? Phoenix Contact BT terminals offer our customer in Japanese traditional cable sizes too. Instead of the normal 1,5mm², or 2,5mm², Phoenix Contact BT terminals comes in 1,25mm², 2.0mm² and 3,5mm². Let’s have a look at our offers below.
What to know further about our BT terminal blocks? Here are two videos to help. Let’s check them out!
https://youtu.be/akj3sZ8Yx78
https://youtu.be/-LkHKJk5-uU
So, what are you waiting for? Ask for a sample right now by dropping us an email at marketing@phoenixcontact.com.sg!
Phoenix Contact 感動的イノベーション!!!