The new DC fuse adapter from Phoenix Contact is an easy-to-install protective element for photovoltaic systems. Its optimized thermal behavior prevents premature failure due to age. The fuse adapter meets all applicable international requirements, including the latest TÜV test specifications.
The adapters in the Sunclix product family are available with high-quality Littelfuse fuse inserts, from 6 to 30 A. They are designed for a voltage of up to 1500 V. The fuse adapter for outdoor deployment according to Protection Class IP68 (24h/2m) further rounds out Phoenix Contact’s photovoltaic system product range