The Mini Analog Pro product family is the first line of 6-mm isolation amplifiers with plug-in connection technology. There are now four new product types that are UL 508 listed and thus can also be used in the USA and Canada.
The expansion of the product line includes an analog frequency converter with limit value functionality for converting standard signals to frequency or PWM signals, a limit value switch with converter relay output for switching analog limit values, a constant voltage and current source, and a NAMUR insulation amplifier for proximity initiators and voltage-free and resistive switch contacts. The easy-to-configure modules are available with screw-in or push-in connection technology.
The Mini Analog Pro isolation amplifiers can be easily installed and operated in narrow spaces. Easily visible and accessible connection points and power measurements during operation ensure convenient use.