The new plug-in connectors from the PTF series enable you to quickly and easily connect LED PCBs with the smallest external dimensions for 8mm LED Strips.
Main Features
- Currents up to 10A per plug
- Voltages up to 25V
- 22 AWG cables for the supply
- 2- and 4-pos. supply version
- Operating Temperature between
-30°C and 70°C
Your advantages
- Soldering connection litz wires onto the contact surfaces is no longer necessary
- Secure hold on the PCB, thanks to integrated locking mechanism
- Smallest external dimensions of the connection technology for 8mm LED strips