Benefit from the advantages of the just 5mm high PTSM series plug-in connectors, which are optimized for LED applications. This means that more components and functions fit into the PCB’s compact space and time is saved when connecting thanks to the push-in connection.
Main Features
- Currents up to 6A
- Voltages up to 320V
- Conductor cross sections up to 0.75mm2
- 2- and 8-pos.
- 5mm design height
- 2.5mm pitch
- White and black versions available
Your advantages
- Complete product range for wire-to-wire and board-to-board connections
- Horizontal and vertical versions are available
- Stable, lateral solder anchor for optimum connection to the PCB
- For the SMD and THR process, delivery is in taped form
- Fast push-in connection
- High performance with a compact design