New SNMP OPC Server for Network Monitoring

From |

Phoenix Contact’s new Factory Line FL SNMP OPC products make it easy to integrate the SNMP IT protocol into the OPC visualization environment.

Alternatively, it is also possible to integrate visualization data into network management structures.

 The new Windows 7 (32/64-bit) and Windows 2008 Server (32/64-bit) operating systems are also supported with enhanced functions.

The SNMP OPC server performs a network scan to identify connected devices automatically and then configures them with all important data points.

New SNMP OPC Server for Network Monitoring

Configuration profiles can be used to facilitate the integration of devices without the need for user configuration. Version 3 has an integrated MIB browser to simplify searches for object IDs.

It is possible to visualize traps and alarms. An integrated ActiveX object allows the integration of traps and alarms into a visualization program such as Visu+ with just a few clicks.

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *