The new generation motherboards Phoenix Contact Termination Carrier bridges the gap in the Phoenix Contact product range when it comes to connecting high quantities of signals to the process control level.
These Termination Carrier solutions connect system cabling via “Plug & Play” are state-of-the-art and are still in high demand, especially for system integrators.
The Termination Carriers are able to save up to 30% space in the control cabinet using the world’s widest range EX isolator in 12.5mm housing compared to the traditional 20mm housing. Adopting the passive PCBs design provides user high system availability and also comes with an integrated end clamp.


Phoenix Contact offers a wide range of system cabling provide a total solution for complete system connections between the control systems and the field devices. With the Termination Carrier, Phoenix Contact offers a compact and robust solution for reliable marshalling of high quantities of signals in the process industry.

This provides the customer with a cabling solution tailored to their needs, thanks to a flexible range of standard products such as the MACX Analog Ex Isolators, MACX Analog and MINI Analog Signal Conditioners, PSR Safety relays and therefore special signal conditioners are therefore no longer required.
The MACX Ex Analog signal conditioners are also available in 2-channel versions and therefore provide a significantly higher channel density.
—————————————————————————————–
Want to find out more? Feel free to contact us at marketing@phoenixcontact.com.sg!
Oh my goodness! an remarkable article dude. Thank you Having said that I’m experiencing issue with ur rss . Do not know why Unable to subscribe to it. Is there anybody getting identical rss dilemma? Anyone who knows kindly respond. Thnkx
christian louboutin sale shoes