Small on Footprint but High on Connections

From |

Remember our Hanover Fair Sneak Preview Part 3 – Device Connectors? Here is the solution!

The low profile, double-row DFMC/DMC plug-in connector system offers you up to 40 connections for various applications without taking up much space on your PCB.

In combination with the space-saving push-in spring-cage connection, connecting rigid and flexible wires of up to 1.5 mm² couldn’t be easier.

This lock & release lever system automatically locks the connector with the pin strip when plugged in.

The corresponding THR pin strips DMC are ideal for fully automatic reflow soldering processes.

 

 

 

 

 

 

httpv://www.youtube.com/watch?v=yAs6-hRLhJM&feature=youtu.be

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *