Phoenix Contact is expanding its product portfolio for electric mobility with its new AC charging plug connectors for electric vehicles.
The plug connector system meets the IEC 62196-2 standard. The connector is on the vehicle, while the plug is on the infrastructure side. The charging plug supports both single-phase and three-phase alternative current charging with a current rating of up to 63 A and a nominal voltage of 480 V.

In addition to its L1 – L3 power contacts, the seven-pole connector profile also offers two control contacts (PP and CP) for monitoring and controlling charge management.
Locking between the charging plug and vehicle provides the greatest possible security. High-quality materials and an ergonomic grip design offer comfort of use.
Phoenix Contact therefore presents another important component for a complete e-mobility charging infrastructure.