EASY Control with Phoenix Contact

From |

EASY compact controller systems with variety of options

The easy automation solution offers the customer a unique, inexpensive price/performance ratio as well as the possibility of higher flexibility and modularity at the same time.

Thanks to the low purchase costs and easy handling, the risk of starting up in automation or a system changeover to the Phoenix Contact solution is minimal. Because of the numerous communication options provided by the compact controller, expensive additional modules are not required.

This therefore provides an economical solution for all applications which require communication or networking. With its numerous communication options almost every application for water, energy and infrastructure solution can be supported.

Available communication via:

• GSM/GPRS

• Ethernet

• OPC

• ODP (open data port)

• Modbus TCP

• Interbus

• CAN with Inline terminal

• Profibus with Inline terminal

Among other things, protocols such as: http, FTP, SNTP, SNMP, SMTP, SQL, OPC, ODP etc. is supported.

Feel free to contact us at marketing@phoenixcontact.com.sg to find out more!

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *