New Compact Lean managed switches from the Factory Line product range of PHOENIX CONTACT are compatible with fiber-optic networks and offer special management features!
- Allow users to connect copper-based ETHERNET devices or network segments to any type of fiber-optic ETHERNET network.
- With Web-based management or SNMP, large scale and redundant networks can be set up and serviced in a optimal manner.
- Powerful management features such as IGMP Snooping, Port Mirroring, Port Configuration, SNMP Traps etc cover all relevant application requirements for industrial environment.
For more information, please fill up the form below.