Mini spring-cage terminals for wiring in confined spaces
PHOENIX CONTACT’s new MSB mini spring cage terminals are a response to requirements for ever smaller terminal boxes!
Space saving terminals!
- 4 Space-saving construction with line input from the top (MSB) or from the side (MSBV) are particularly well suited to providing wiring where space is restricted.
- 4 Available as double terminals, it is also possible to connect two lines to each side of the terminal for simpler current distribution.
- 4 Consistent, easy-to-read labelling and consistent bridge-ability. Can be fixed directly to mounting plates using variant engagement pins and flange terminals for screw mounting.

To find out more information, feel free to contact us at marketing@phoenixcontact.com.sg!
Very nice.. I like this…