Tag Archives: trip fuse

Customizable power supply for superior system availability

From |

Customizable Power supplies with maximum functionality

Thanks to individual parameterization, you can optimally adapt your power supply to your application

The new generation of the high-performance QUINT POWER power supplies from Phoenix Contact ensures superior system availability by means of new functions.

Customizable power supplyOver 40 parameters can be adjusted individually with the new power supplies of the Quint Power series from Phoenix Contact. The devices can be ordered from the factory with customized parameters that vary from standard settings. The integrated NFC interface makes changing the signaling thresholds and characteristic curves more convenient than ever before.

The new Quint Power power supply from Phoenix Contact can be unpacked, installed in the control cabinet, connected and operated for many years. In addition, it is equipped with an integrated NFC interface and can be parameterized via mobile end devices or PCs if desired. This allows signaling thresholds and characteristic curves, for example, to be precisely adapted to the requirements of the system. In total, there are over 40 parameters that can be customized. The settings can be duplicated, which is especially practical. If the power supply is parameterized once, the settings can be transmitted to other devices easily using the app or software. The button located on the front side for adjusting the output voltage and all other configured parameters is also password-protected.

QUINT POWER
Customizable power supplies are:

Adaptable
• Integrated NFC interface
• Configurable reporting thresholds and characteristic
curves
Powerful
• SFB technology:
6 times the nominal current for 15 ms
• Power reserves:
– Static boost: Up to 125 % for a sustained period
– Dynamic boost: Up to 200 % for 5 s
Preventive
• Monitoring of outputs
• Evaluation of operating hours
Robust
• Mains buffering time > 20 ms
• High level of immunity thanks to integrated gas-filled surge arrester

To learn more about this product line, please visit our website.