Tag Archives: surveillance camera

Comprehensive Video Surveillance for Industrial Applications

From |
Video Surveillance

Phoenix Contact offers its first comprehensive solution for wired or wireless IP video surveillance in industrial applications.

This includes an extensive product portfolio of connection and automation technology for use between the camera and video server.

Industrial Ethernet components, power supplies, surge protection, connectors, cables, lines, terminal blocks, and 19″ components ensure secure connection between the camera and video server. The required components are available individually, as modules or as ready-to-connect boxes. The products are suitable for industrial use and therefore enable high network availability even in critical applications.

The IP video surveillance solution is suitable for small installations through to large systems with high security requirements. In addition to providing security for property in buildings and on company premises, the solution can also be used for technical system monitoring. Phoenix Contact also provides extensive advice for the configuration and planning of video networks.

Learn more about our video surveillance solutions.