Tag Archives: sensor

Process indicators and field devices

From |

Process indicators and field devices –
record, control, monitor

Record temperatures directly in the field, monitor, display, and control process values with process indicators and field devices.

Multifunctional process display for field installation The Field Analog process indicators allow you to monitor and display analog and temperature signals as well as control them via digital and analog inputs and outputs. The field devices enable you to acquire and convert the signals from resistance thermometers, thermocouples, and resistance-type sensors and voltage sensors directly on site.

Universal use

Field Analog process indicators are available for field and control panel installation. The universal inputs allows you to record current, voltage, RTDs, and TCs. Comprehensive approvals also allow you to connect sensors in the Ex area.

Easy installation and startup

Thanks to the standardized housing dimensions and plug-in connection terminal blocks, the indicators are easy to install. The devices are easy to configure via the keyboard on the front or via FDT/DTM software.

Everything at a glance

Current process values are easy to read on the five-digit backlit displays. The bar graph also provides you with a quick overview. Alarm statuses can be identified easily from a distance by their changing color.

Additional advantages

  • 2-conductor sensors are powered by the integrated measuring transducer supply
  • Easy mounting and secure fi t on pipes and walls with the optional holder for field indicators
  • International use thanks to UL and CSA approvals
  • Also for intrinsically safe circuits in the Ex area: versions with ATEX, CSA, and FM approval

Click here to learn more about our process indicators and field devices.