Tag Archives: interface components

Push-in connection technology – one for all!

From |

Push-in connection technology: consistent from the field to the controller

Consistent from the field to the controller

 

Push-in connection technology – consistent from the field to the controller

Thanks to push-in connection technology from Phoenix Contact, you can wire your entire application easily and without tools. A complete product range is available for consistent wiring from the field to power wiring and the controller. Without tools, you can easily contact sensors and actuators, modular terminal blocks, INTERFACE, and automation components.

Push-in connection technology was developed for direct conductor connection, so this means that without any tools, you can insert solid conductors or conductors with ferrules into the conductor connection.

In addition, the special spring profile enables effortless insertion of conductors with ferrules of 0.25 mm² or more. The contact spring opens automatically when the conductor is pushed in and thereby provides the required pressure force against the current bar. The spring opens by an actuation lever either to release conductors or connect stranded conductors without ferrule from 0.14 mm² without direct contact with live parts. You can operate the actuation lever with all standard screwdrivers.

Continue reading