Industrial relay system for all relay applications
RIFLINE complete is our industrial relay system used to implement all standard relay applications. System handling is particularly easy thanks to push-in technology and other features.
Firstly, the area of application ranges from coupling and timer relays through to the small power contactor replacement. Nevertheless, it differs from other product ranges with regard to its functionality, handling, range of products, and quality. Comparatively, the modules range from narrow 6.2 mm coupling relays to a replacement for small power contactors.
The most powerful relay can switch voltages up to 400 V. Similarly, the relay system with universal plug-in design supports high machine and system availability. Not to mention that the relays can be replaced quickly during maintenance work.
- Easy wiring
Thanks to push-in connection technology. This enables quick, tool-free wiring. - Easy potential distribution
With plug-in bridges from the CLIPLINE complete system accessories. - Easy extension
With the plug-in, multifunctional timer module. You can select three time functions in a time range from 0.5 seconds to 100 minutes.
In short, watch this animation video to see the advantages of the system
https://youtu.be/jzG_POv6A_I