Cost-efficient, quick to respond, and reliable with the mGuard Secure Cloud
Phoenix Contact offers secure remote access solutions for ship maintenance, allowing efficient work from afar. In addition, automation is becoming more common in fleets, enabling automated processes. As a result, manufacturers optimize these systems to improve efficiency. However, malfunctions or system failures can occur, demanding fast action. To address this, Phoenix Contact’s remote maintenance solutions utilize the internet for worldwide communication. Consequently, this enables service personnel to connect securely and reliably with maritime systems without detailed IT knowledge.
Implementation either on premises or in the cloud
Phoenix Contact provides users with two solutions for maritime systems: on-premises variant and public cloud. On-premises uses a private remote access infrastructure, like FL mGuard Centerport, for setting up VPNs or secure VPN connections. This allows users to store data locally and meet compliance requirements without external providers. Public cloud, like Phoenix Contact’s mGuard Secure Cloud, provides a ready-to-use remote maintenance solution and is always up-to-date, meeting European data protection standards (DSGVO, Datenschutz-Grundverordnung). IT-savvy employees are required to manage configurations, updates, backups, and restoration processes.
Flat-rate service for reliable VPN connections to China
The mGuard Secure Cloud service addresses the need for secure VPN connections in China, enabling 99 percent availability without compromising access security. The China VPN+ flat-rate service allows end-to-end encryption in accordance with Chinese National Network Security, ensuring 99-percent availability without compromising access security. The robust security router of the new mGuard platform can transfer nearly 1,000 Mbps of data, allowing high-quality video transmissions. mGuard devices use trusted IPsec security protocol and advanced mechanisms, ensuring confidentiality, authenticity, and integrity of all communicated data. They can be easily integrated into existing systems using the graphic VPN Builder in the cloud.
Compatibility with PLCnext controllers
The mGuard Secure Cloud is compatible with mGuard security routers, other VPN clients, and PLCnext controllers from Phoenix Contact. It allows users to establish a direct VPN connection to a PLCnext controller, which is certified by an independent accreditation organization in accordance with IEC 62443-4-1 and IEC 62443-4-2.
Control over all remote access
The mGuard Secure Cloud allows secure remote maintenance by requiring a security router or PLCnext controller. VPN connection configuration is done using VPN Builder wizards, requiring no in-depth knowledge. Service personnel need an end device with a certified VPN software client and a secure standard browser with internet access. Remote maintenance is performed on an intuitive web interface, saving costs compared to on-site visits. The premium license for the mGuard Secure Cloud includes China VPN+ costs around 3,600 euros per year, and every flight not taken is better for the environment.
Find out more on our website.
Learn more about the mGuard Secure Cloud.
How does Phoenix Contact’s mGuard Secure Cloud address the need for secure VPN connections in China, ensuring 99 percent availability and high-quality video transmissions? What security protocols and mechanisms are utilized in their mGuard devices? Regards, Telkom University/a>