The ready-to-connect Push-in PTFIX distribution blocks now save even more time and space during installation.
Simply unpack, connect, and you are done!
As automation becomes increasingly common, the number of sensors and actuators is also increasing – making potential distribution or collection more complex as a result. With this new concept of compact distribution blocks with Push-in Technology, you can now shorten assembly times considerably.
You can use and extend the distribution blocks straight away as required. They are available in different numbers of positions and mounting types. Providing electrical energy and distributing it to consumers – this is the basic requirement for the electrical connection technology. What started with setting up electrical power grids for lighting systems and smaller electrical drives from the beginning of the 19th century, today is also a central topic for highly complex switch and controller systems.
The connection technology was simple at that time – contacts were soldered or had screwed connections. Industrialization then caused a rapid evolution of the power grids with new possibilities for the distribution of electricity. The electrical connection technology has developed into the modular control cabinet wiring prevailing in industrial systems today. Electrical energy is no longer “just” distributed, it is also switched, controlled, converted and protected.
Connection-ready distribution blocks with push-in connection
The new PTFIX distribution blocks from Phoenix Contact can be used straight away without manual bridging, thus enabling space savings of up to 80 percent. The 1.5 mm² and 2.5 mm² distribution blocks are available with various numbers of positions and can be arranged in series without loss of pitch. Flexibly extend your potential with two-position standard jumpers.
The distribution blocks are also available with DIN-rail, direct or adhesive mounting, allowing you to flexibly build any application. Pre-treated or rigid conductors are connected quickly with the tool-free push-in direct connection technology. Transverse installation on the DIN rail and the compact design achieves space savings of up to 50 percent.
Distribution and power blocks with 6, 12, and 18 terminal points are available in eleven colors for clear, intuitive, and safe installation. The marking of all terminal points ensures a very clear wiring layout. The PTFIX distribution blocks therefore ensure flexible and cost-effective load and control current distribution.

- Time advantage up to 80%, thanks to assembly-ready blocks without manual bridging
- Flexible use, thanks to DIN rail, direct or clamp installation
- Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
- Space savings of up to 50% on the DIN rail, thanks to transverse mounting
- Clear wiring, thanks to eleven color variants
One of the biggest advantages of PTFIX lies in the fact that all connections in the now well-established push-in technology are available. Click here to learn more on how to save even more time and space during installation.