Top 6 most read articles in 2015
First of all, are you still working on closing the books of 2015? Well, you are not alone! Just before we start bringing 2016 news to you, we thought to share with you some of the top old news.
The new generation of safety relays: PSRmini
Our new PSRmini safety relays are rather the narrowest safety relays in the world with the performance of a large safety relay. Phoenix Contact developed the relay technology in the centerpiece of the new PSRmini device. The compact 6 mm wide elementary relay design offers tried-and-tested safety, because of the force-guided contacts. Hence, the numerous technological details make it reliable as safety technology should be. It is its robustness, reliability, and diagnostic capability that sets it apart from a standard elementary relay.
Surge protection reinvented

Lightning and surge protection for the power supply is now extremely powerful and durable. This is made possible due to the new Safe Energy Control (SEC) technology with impact-free spark gap from Phoenix Contact.
New DC/DC converters for the energy sector
The new DC/DC converters of the QUINT POWER product range are particularly suitable for applications in the energy sector. Independent supply systems can be established and monitored in a preventative manner due to the electrical isolation between the input and output voltage. All DC/DC converters, power supplies, and redundancy modules of the QUINT POWER product range support power boost, which continually supplies 1.25-fold nominal current.