Plant Marking – Mark every system clearly and safely

From |

Plant Marking

The right system marking for all situations

Thanks to plant markings from Phoenix Contact, you can mark every system clearly and safely. Regardless of whether it is prohibition, mandatory or warning signs, magnet markings or pipeline markers, pre-marked or individually marked – the right marking is available for every application.

Plant Marking

 

Far from being a luxury, the standard-compliant and permanent marking of the smallest components all the way up to entire industrial systems is actually a mark of quality demanded by customers in respect of modern, high-quality capital goods.

Phoenix Contact offers you a wide range of solutions for industrial marking with thermal transfer printing. Professional total solutions for a multitude of applications are available to you – from the right printing system, through the CLIP PROJECT marking software right down to the appropriate marking material. Homogeneous, interlinking systems with state-of-the-art technology simplify your processes. High-quality components ensure robust, durable and reliable marking of your working environment.

Download the full brochure

Industrial marking with thermal transfer printing

The thermal transfer printing system from Phoenix Contact is a quick and cost-efficient printing system for marking terminals, conductors, cables, and devices.

Your advantages:

  • Reliable, thanks to proven printing method
  • Service-friendly thanks to maintenance-free operation, e.g. no drying out of ink
  • High quality: clear printing quality, barcode-capable, font heights from 1.6 mm
  • Safe operation with material detection, touchscreen, and easy replacement of ink ribbons and materials

Learn more about our Plant Marking.

Mobile printing and marking systems

From |

Mobile printing – Labeling where you want it

Direct and flexible printing at the location of use?

Mobile printing systems The new mobile printing system from Phoenix Contact has now made this possible. The THERMOMARK PRIME is optimally suited for mobile use with its integrated marking software, independent energy supply and a user interface with intuitive operation. Its compact size and practical accessories make the THERMOMARK PRIME the ideal companion for any task – whether in stationary use or on the go while in the field.

Desktop interaction

The THERMOMARK PRIME can easily be managed in stationary use using a PC. Its wide variety of functions can be used by activating the CLIP PROJECT marking software.

Marking the control cabinet

The creation of labels for all components of control cabinet manufacturing is one of the core competencies of the THERMOMARK PRIME. The printing system resolves this task directly on-site with integrated marking software and energy on board.

On the go in industrial operation

Regardless of whether the labeling is on local installation sites or in supply equipment: mobile printing systems offer the highest amount of flexibility for the most varied of applications with a large selection of marking materials.

Ready to use for hours

Reliable labeling of industrial systems across large facilities is now possible due to the high battery power of the THERMOMARK PRIME. This allows users to create the highest quality labels directly on-site.

For more information, please visit our website.

Space-saving surge protection

From |

Surge protection with low voltage protection levels provide optimum protection for your MCR applications.

Surge protection for MCR technology from Phoenix Contact provides signal circuits and interfaces with optimum protection against destructive surge voltages.

TERMITRAB - Surge protection for MCR TechnologyWith the Termitrab complete product range, Phoenix Contact now offers the the narrowest surge protective devices on the market. They are suitable for MCR applications starting from an overall width of just 3.5 mm. This means that the protective devices can protect up to 572 signals against surge voltages on just one meter of DIN rail.

The integrated disconnect device ensures safe behavior in the event of overload. It signals the status on each individual protective device mechanically without auxiliary power. Optional remote signaling modules monitor the status of up to 40 neighboring surge protective devices by means of a photoelectric barrier. Installation is simplified as a result: no additional wiring or programming is required for the protection modules.

Protective devices in a narrow design, products with protective plugs that can be tested, signaling, and optional remote signaling modules can be selected according to your specific requirements thanks to the tailor-made product range. The surge protective devices are available with Push-in connection technology as well as screw connection. Versions are also available with innovative knife disconnection and for Ex applications.

Please visit the website for more information.

Hannover Messe News from PHOENIX CONTACT

From |

Phoenix Contact at Hannover Messe – the world’s most important industrial trade fair

We cover the Hannover Messe news from PHOENIX CONTACT through multiple clips every day during the industrial fair from 24th to 28th April 2017 on our YouTube channel. Find out more about our innovative products and technologies that we present under the slogan “Solutions for the future”.

https://www.youtube.com/playlist?list=PL9PpVy4avE5HYuXLXDx_fzO6UCnef8c-N

Continue reading

New products revealed for 2017 [Discover the Highlights]

From |

Highlights 2017: Solutions for the digital industry

Discover an understanding of applications and technological expertise bundled in unique solutions for the digital future.

Discover the highlights 2017As Mr. Ronald Bent – CTO at PHOENIX CONTACT – said: “Inspiring innovations are born from the creative tension between the possibilities presented by new technologies and the requirements of the various markets. With that in mind, the trend toward digitalization faces a world full of challenges: population growth, the rise of megacities, dwindling resources. We need more energy, clean water, and clean air. We believe that digitalization offers the potential to overcome these challenges. The intelligent networking of business processes, components, systems, things, and people is the key to the solutions of the future. Our highlights for 2017 are making an important contribution here.”

A wide range of new products from the fields of connection technology, automation components, surge protection, marking, and tools will be revealed at the Hannover Messe 2017.

https://www.youtube.com/watch?v=atV8p2vF6AU

Continue reading

Nobody Manufactures 6mm Safety Relays. Until Now.

From |

Highly-compact safety relays: PSRmini

PSRmini safety relays – full performance on 6 mm

PSRmini Safety RelaysPhoenix Contact developed this relay technology and built in house, enabling a particularly narrow device design – without impairing performance. This robust elementary relay with force-guided contacts enables the setup of safety-related applications under completely new space and cost aspects.

Uniquely, safety relays with forced guidance in comparison to standard relays means:

  • Robustness
  • Reliability
  • Diagnostic capability

More about PSRmini

Continue reading

Customizable power supply for superior system availability

From |

Customizable Power supplies with maximum functionality

Thanks to individual parameterization, you can optimally adapt your power supply to your application

The new generation of the high-performance QUINT POWER power supplies from Phoenix Contact ensures superior system availability by means of new functions.

Customizable power supplyOver 40 parameters can be adjusted individually with the new power supplies of the Quint Power series from Phoenix Contact. The devices can be ordered from the factory with customized parameters that vary from standard settings. The integrated NFC interface makes changing the signaling thresholds and characteristic curves more convenient than ever before.

The new Quint Power power supply from Phoenix Contact can be unpacked, installed in the control cabinet, connected and operated for many years. In addition, it is equipped with an integrated NFC interface and can be parameterized via mobile end devices or PCs if desired. This allows signaling thresholds and characteristic curves, for example, to be precisely adapted to the requirements of the system. In total, there are over 40 parameters that can be customized. The settings can be duplicated, which is especially practical. If the power supply is parameterized once, the settings can be transmitted to other devices easily using the app or software. The button located on the front side for adjusting the output voltage and all other configured parameters is also password-protected.

QUINT POWER
Customizable power supplies are:

Adaptable
• Integrated NFC interface
• Configurable reporting thresholds and characteristic
curves
Powerful
• SFB technology:
6 times the nominal current for 15 ms
• Power reserves:
– Static boost: Up to 125 % for a sustained period
– Dynamic boost: Up to 200 % for 5 s
Preventive
• Monitoring of outputs
• Evaluation of operating hours
Robust
• Mains buffering time > 20 ms
• High level of immunity thanks to integrated gas-filled surge arrester

To learn more about this product line, please visit our website.

Energizing 3 days at the Middle East Electricity [MEE2017]

From |

Phoenix Contact at the Middle East Electricity 2017

Energizing the infrastructure industry with Phoenix Contact’s inspiring innovations

For more than 10 years now, Phoenix Contact typically participates at the Middle East Electricity Exhibition MEE 2017; the world’s largest power event covering all sectors of the power industry.

Middle East Electricity MEE 2017

The event was held at the Dubai International Exhibition center in Dubai – UAE from 14th to 16th February, from 10:00 am to 6:00 pm daily. The Phoenix Contact booth was located in hall 6 at stand no. 6A10.

https://www.youtube.com/watch?v=ncKd3Cne39E

On our booth were wall exhibits showing the latest innovative products and solutions from Phoenix Contact. Some of these innovations include Solutions for Power Transmission & Distribution, Solutions for Renewable Energy, Push-in technology, Relay technology, Industrial Communication, Wireless Technology, Networking, Ethernet switches with IEC 61850, Power Supplies and System Availability, the latest Surge Protection technology – SEC (Safe Energy Control Technology), HMIs and industrial PCs. Tools, Signal conditioners, Marking and labeling, Cyber Security and Safety relay modules.

Cyber Security - Industrial network security provides protection against the dangers posed by increased networking

As the world is tapping into the new era of Cyber Security, Phoenix Contact showcased industrial firewalls and solutions for secure remote maintenance and security infrastructure for safeguarding industrial systems against cyber-attacks and viruses.

 

The protective circuit against surge voltages Moreover, Phoenix Contact shed light on surge protection and the latest devices that help protect against transient and high-energy voltage peaks.

An “effective protective circuit” helps to implement seamless surge protection.

And this is how it works:

Draw an imaginary circle around the object you want to protect.

Surge protective devices must be installed at all points where cables intersect this circle. The area within the protective circuit is therefore protected in such a way that conducted surge voltages are prevented.

Consider the following areas during planning:

  • Power supply
  • Measurement and control technology
  • Data processing, telecommunications
  • Transceiver devices

For more information about the wide range of products and solutions described above, please visit our website.

SOLARCHECK RSD wins the GIT Security Award

From |

The automatic SOLARCHECK RSD photovoltaic panel shutdown has won the GIT Security Award

The automatic SOLARCHECK RSD photovoltaic panel shutdown won the GIT Security Award in the Fire & Explosion Protection, Industrial Safety category.

The coveted prize in safety technology is awarded each year by the magazines GIT Sicherheit, GIT Security, and messtec drives Automation on behalf of publisher Wiley-VCH.

Electrical safety in photovoltaic systems: in 95% of systems the panels are connected to strings in series. This can generate potentially lethal DC voltages of up to 1000 V. Disconnection to protect against electric shock is difficult. Occupational health and safety can only be guaranteed if each individual panel is disconnected automatically. SOLARCHECK RSD safely shuts down your system during installation, maintenance or in hazardous situations. A safe state is achieved without intervention by an electrician. Even those who are not familiar with the safety rules and dangers, such as roofers or cleaning personnel, are protected.

Find out why the SOLARCHECK RSD makes working on photovoltaic systems so safe

Most read articles in 2016 [Industrial automation]

From |

Top 10 product news in 2016

See for yourself a highlight of the most read articles in 2016 that were most interesting to our readers.

1) KEMA-certified IEC 61850 switches

The 4800E series 19″ Managed Switches from Phoenix Contact have been successfully tested by the world-renowned KEMA institute according to the requirements of IEC 61850-3 (as amended in 2013, Edition 2).

Click here to find out more

2) High-quality tools for easy and safe screwing

Whether bits, screwdrivers with a wide range of drives and sizes, cordless screwdrivers or manual torque screwdrivers – Phoenix Contact has the right screwdriver tool for you.

Your advantages

  •     Durable: specially hardened and tempered drives
  •     High torque transmission, thanks to the special two-component handle geometry
  •     Solid, thanks to high-quality components and raw materials
  •     Everything from a single source, thanks to the comprehensive product range

Learn more about our Screwdriver tools

3) Ethernet extender system

Thanks to the new Ethernet extenders, you can connect Ethernet networks across up to 20 kilometers via simple two-wire cables. By doing so, you can combine Managed and Unmanaged Ethernet extenders in one network. This innovative combination and the extremely easy startup using Plug and Play enable cost-effective networking and diagnostics of all devices and paths via IP.

Your advantages

  •     Ethernet communication up to 20 kilometers via any two-wire cables
  •     Fast startup via Plug and Play
  •     Use of Unmanaged extenders in complex IP networks
  •     Continuous diagnostics of all devices and paths via IP, regardless of the location
  •     High fault tolerance, thanks to intelligent PLUGTRAB PT-IQ surge protection

Click to find out more

4) Mobile thermal transfer printers

The THERMOMARK PRIME card printer and the THERMOFOX handheld printer for material off the roll from Phoenix Contact are suitable for stationary use as well as mobile on-site marking.

More about THERMOFOX and THERMOMARK PRIME

5) Highly Compact Safety Relays

PSRmini is the most narrow safety relay on the market. On widths of just 6 and 12 mm, we provide you with proven safety, thanks to the force-guided contacts. The needs-based structure starting at an enable path also ensures increased flexibility in your application without limiting performance.

Your advantages

  •     Up to 70% space savings without limiting performance, thanks to new relay technology,   developed in-house
  •     Maximum safety and availability, thanks to force-guided contacts
  •     Cost/benefit optimization when structuring applications starting with one enable path
  •     Wide usage range thanks to extensive product portfolio with compatibility to a wide variety of sensors
  •     Approvals for all global markets

More about our Highly compact safety relays

6) Flexible, fast and easy

The TOPMARK LASER marking system provides you with the flexibility to implement the requirements of challenging industrial identification. With over 400 markers for your terminal, conductor, cable, and device marking, you will find the ideal solution for your application.

Your advantages

  •     Comprehensive range of marking material to suit your needs
  •     Easy operation, thanks to automated material handling
  •     Save time through integration into the CLIP PROJECT planning and marking software
  •     Save equipment and costs, thanks to direct marking

More on our Direct Laser Printing

7) Small terminal blocks – maximum benefits

Convenient wiring and variable mounting options in a confined space – with terminal blocks in miniature format.

Click to find out more

8) Relay Modules – Benefit from the full range

Most read articles 2016 - relay modulesWhatever the function you require: whether switching, isolating, monitoring, amplifying or multiplying. Our range satisfies all requirements. Whether for electromechanical and solid-state relays or timer and monitoring relays.

Your advantages

  •     Versatile, thanks to industrial relays with numerous functions
  •     Always the right solution – thanks to world-leading product variety
  •     Space saving due to compact, narrow design
  •     Excellent quality, thanks to high-grade materials and innovative technologies
  •     Save costs: standardized accessories that are available worldwide

More on Relay Modules

9) Power supplies with maximum functionality

Most read articles 2016 - Quint FourThe fourth generation of the high-performance QUINT POWER power supplies ensures superior system availability by means of new functions. Signaling thresholds and characteristic curves can be individually adjusted via the NFC interface.

Your advantages

  •     SFB technology selectively trips standard circuit breakers, loads connected in parallel continue working
  •     Preventive function monitoring indicates critical operating states before errors occur
  •     Signaling thresholds and characteristic curves that can be adjusted via NFC maximize system availability
  •     Easy system expansion, thanks to static boost, starting of heavy loads, thanks to dynamic boost
  •     High degree of immunity, thanks to integrated gas-filled surge arrester and mains failure bridging time of more than 20 milliseconds

More about Power supplies with maximum functionality

10) New SIL-certified signal conditioners

Most read articles 2016 - signal conditionersPhoenix Contact adds four new input-loop-powered passive conditioners to its MACX Analog product range of SIL-certified signal conditioners.

Click to find out more