Narrow electronic circuit breakers – Universal at 6 mm
Ideally suited for simple, space-saving potential distribution: the PTCB single-channel electronic circuit breaker can be bridged to the CLIPLINE complete terminal block system, and offers a setting range from 1 to 8 amperes with an exceptionally narrow overall width.
Your advantages
- Simple application setup due to bridging option to CLIPLINE complete terminal block system.
- More space in the control cabinet: narrowest protection with a width of just 6 mm.
- Flexible use and a reduced inventory due to adjustable current values on each device for a wide range of applications.
Main features
- Overall width: 6 mm
- Operating state indicated via LED display in traffic light colors
Fixed nominal current - Satisfies requirements in accordance with NEC Class 2
Flexible use - Integrated remote signaling function
For more information, please download the flyer by clicking here or visit our website.