Direct, on-site mobile marking for electrical installations
The increasing importance of clear marking in networked components, particularly in plant, control cabinet, and distributor construction, has made the development of mobile printing systems necessary in the field of electrical installation.

On-site marking demands are increasing, necessitating clear and consistent marking of terminals, wires, cables, equipment, and systems, as well as compliance with a growing list of standards.
Digitalization of marking processes
Phoenix Contact introduces the THERMOMARK GO thermal transfer printer. A mobile system solution that offers high flexibility, short working paths, and no accidental double processing of missing markings. The printer, software, and marking materials – THERMOMARK GO – are all integrated with the MARKING system app, allowing easy smartphone interaction with the printer.
Printer controlled via app
The THERMOMARK GO label printer uses Bluetooth technology to connect your smartphone wirelessly, allowing you to start the marking process via the free MARKING system app. Its NFC function quickly establishes a Bluetooth connection, making it convenient.
The app offers various options for creating complex markings. Allowing users to design them to their specifications within the material description. Which allows users to view the final result on the screen, ensuring a final check before printing.

Automatic material detection
The software offers numerous editing options for creating complex markings. Allowing placement and rotation of objects like text fields, symbols, or barcodes, and organizing projects in folders for efficient on-site work.

The THERMOMARK GO mobile printer offers automated material detection. Which allows users to select and adjust previously created projects based on the material inserted
The “Smart Edit” function automatically opens a menu bar, allowing users to select and adjust previously created projects based on inserted material. And it’s supported by a context-based menu navigation system.
The MARKING system app uses application wizards to guide users from material selection to finished print jobs. Ensuring standard-compliant markings even without preliminary knowledge.
Summary
The thermomark GO is a versatile marking system that offers high flexibility for professional marking of terminals, conductors, cables, equipment, and systems. It offers continuous format and pre-cut materials for conductor, cable, and equipment marking. The system is similar to a desktop marking system in terms of its functional scope. Extensive marking projects can be created and processed on the go using the MARKING system app. The THERMOMARK GO the ideal system solution for professional marking on construction sites.
For additional information, visit phoenixcontact.com/ThermomarkGo