Data transparency for superior system availability  

From |

Protection and supply – the intelligent way: The communicative 24 V supply system with everything in view 

Protection and supply – the intelligent way: The communicative 24 V supply system with everything in view 

The power supply is vital for control cabinets as it provides power to 24 V components. In industries where system availability is crucial, the Quint Power 24 V supply system from Phoenix Contact offers communication capabilities, increasing data transparency and system availability. Operators can access operating and diagnostic data to monitor the network and optimize costs through preventive function monitoring.

Raising optimization potential – maximum system transparency for maximum availability  

Raising optimization potential - maximum system transparency for maximum availability  

Data collection is essential for system availability. The Quint Power communicative power supply from Phoenix Contact offers two options: connecting to the Caparoc fuse via a proprietary data bus or using the IO-Link interface to connect to an automation system. Both options allow for data transmission and monitoring of power supply and UPS system data.

Monitoring and parameterization

The Quint4 power supply ensures complete data consistency, enabling early warning of malfunctions. It offers targeted maintenance, remote diagnostics, and cost savings. Data collected includes remaining service life and network surges, aiding preventive maintenance. Fieldbus interfaces and a web server provide system transparency. Parameter configuration is easy, avoiding user errors. Centralized configuration saves time and costs.

Integrated phase monitoring 

Integrated phase monitoring 

The Quint4 communicative power supply with IOL interface features integrated phase monitoring, providing information on three-phase availability. It can run at full power on two phases and constantly monitors rotating field direction and input voltage.

Power supply and electronic circuit breaker system grow to become a single system 

The Quint Power communicative power supply combines with the Caparoc circuit breaker system for monitoring fuse channel characteristics. It enables preventive maintenance, accurate remote maintenance, and cost savings. The system offers automatic configuration and optimization based on operating data, simple integration, and complete data consistency.

The communicative 24 V supply system from Phoenix Contact allows for monitoring load currents and operating temperature, providing optimal system monitoring. It enables preventive measures to be taken, reducing downtime and optimizing costs. The system offers extensive data for maintenance and early warnings for heavy equipment utilization.

Find out more on our Website.

Share

Share

Tell your friends

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *