Simple and fast setup of a modular DC fast charging station
Phoenix Contact has introduced preconfigured and scalable modules for 19″ rack mounting. Enabling fast commissioning at low system costs. These modules contribute to the All Electric Society (AES) vision, which envisions renewable energy as the primary type of energy worldwide. The modules simplify the design process, allowing industry newcomers to participate in the charging infrastructure market. The distribution, power, and control modules allow for quick

The DC fast charging station for everyone
The modular 19″ Charx system from Phoenix Contact offers a cost-effective solution for developing and constructing DC fast charging stations by the international IEC 61851 standard. This system allows for quick assembly, maintenance, and repair, with the ability to replace individual modules. It reduces wiring work and errors and offers fast-connection technology, RJ45 communication interfaces, and a wide range of mounting materials. This system saves considerable system and installation costs, allowing a fully functional charging station to be set up in just a few minutes. Phoenix Contact’s experience as a leading charging infrastructure component supplier further benefits the customer.

The 19″ system modules in detail
The Charx system, 19″ format, incorporates 30 kW power modules available in AC/DC or DC/DC versions. Along with a power control unit and an AC distribution unit. Achieving up to 96% efficiency, these high-quality modules offer flexibility for charging powers up to 1.5 MW. Ideal for large vehicle batteries, utility vehicles, and solar systems, the system enables the entire power flow from the grid to the vehicle. The AC distributor module allocates AC power to a maximum of five power modules. The power control module oversees up to five 30 kW modules, facilitating charging powers of up to 150 kW with a maximum current of 500 A. Preconfigured for easy installation and remote access, the charging controller ensures user-friendly operation.

Learn more about CHARX technology.