Flexible smart building solutions

From |

Written by Deepan Patel, Industry Manager- Infrastructure

After my last blog discussing the benefits of using our Building solutions, I wanted our readers to realise the great range of modules the ILC 2050 supports. I can’t list them all on here but you can visit the ILC 2050 page and browse the accessories tab to get the full list.

Modbus BK Coupler

  • Auto discover module available for detecting connected IO via the Niagara platform
  • 2 Ethernet ports (with integrated switch)
  • Single source of connection for distributed IO
  • Further expansion with the ILC 2050 offering full IO range over Modbus
  • Web based management tool

NPN Modules

In many applications system installers and designers must factor in the electrical design, i.e. requirement of relays. We have a solution that addresses this to offer system flexibility, i.e. input/output signal requirement is Positive or Negative 24VDC.

  • Channel sizes of 2, 16 & 32 IO.
  • Full flexibility with PNP (Standard) modules
  • Niagara supported module (Auto Discover feature; is just like the PNP modules

DALI lighting solution with integrated Power Supply

  • Control lights with DALI Ballasts according to IEC 62386.
  • Support for Tridonic Msensors
  • DALI supply can be switched off for safety regulations
  • Suitable for both single and multi-master operations

In our current global situation as we are working from home, I would be happy to hold live online demonstrations of the ILC 2050 Building Intelligent controller, including any of our solutions.

Contact Deepan on dpatel@phoenixcontact.com or telephone 07908 485011

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published.

Time limit is exhausted. Please reload CAPTCHA.