Written by Andy Maskell, Product Manager- Safety, I/O & Networks
All manufacturers use the term “PLUG AND PLAY” nowadays. The statement tells us that no configuration is required and all you need to do is connect and go!
Simple isn’t it? NOT ALWAYS!!
The NEW Unmanaged Ethernet Extender system from Phoenix Contact is the real deal, offering Ethernet communication of up to 20 kilometres via any 2 wires and is true PLUG AND PLAY.
Advantages of the Ethernet extender system include:
Distances up to 20 km- Up to 15.3 Mbps in 2-wire operation
- Up to 30 Mbps in 4-wire operation
- Robust modulation method (SHDSL)
- PROFINET
- Automatic SHDSL data rate detection
- Network transparent (no IP configuration required)
- Protocol transparent
- Automatic detection of network cable type (auto MDI(X))
- Automatic network data rate detection (10/100 Mbps)
- Easy startup, plug and play
- Future proof (IPv4 and IPv6-compatible)
- Two digital outputs for alerting external controllers
If you have a more complex requirement the Managed Ethernet Extender offers continuous diagnostics and high fault tolerance thanks to the built in PLUGTRAB PT-IQ surge protection.
https://youtu.be/gygFsv-Sw6Q
For more information, contact Andy on 07584 235440 or email amaskell@phoenixcontact.com