Written by Scott Mulholland, Product Manager – Industrial Components.
Reduced footprint of components in the cabinet is often a ‘nice to have’ but increasingly it is imperative. That’s why Phoenix Contact’s product development in the Clipline Complete terminal range adopts these basic tenets:
- Increased functionality
- Reduced footprint
- Ease of use
- Competitive pricing
With this in mind, the PT 2,5/S-QUATTRO four-conductor terminal blocks with Push-in connection are now even smaller and require even less space in the control cabinet. Thanks to their compact design, they offer high wiring density.
That means a 30% reduction in the length of the terminal.
Up to four conductors that are up to 2.5 mm² can be connected in one feed-through terminal block. Tool-free wiring of the pre-assembled conductors is quick and easy. In addition, ground terminals of the same shape are also available.
These multi-conductor terminal blocks are also characterised by the double function shaft for easy potential distribution with plug-in bridges and the large-surface marking options. Each current path can be individually tested for the terminal blocks. Thanks to the consistent use of accessories from the Clipline complete terminal block system, there are no additional logistics costs.
So, in short, we aim to save you space whilst maintaining the our high level of functionality and quality.
For more information, contact Scott Mulholland on 07908 583 375 or email smulholland@phoenixcontact.com