Written by Scott Mulholland, Product Manager- Industrial Components
At Phoenix Contact, we recognise that our customers are always battling to save space in the cabinet. With this in mind, our already comprehensive PT Push-In terminal range is ever expanding to bring you the benefits of reduced foot-print, competitive price positioning and the highest build quality.
Here is our new PT 2,5/S-QUATTRO: Connect up to four conductors quickly and efficiently using our market defining ‘Push In’ technology.
Benefits
- The foot print is reduced by over 30% whilst maintaining all the functionality of the original ‘quattro’.
- The double function shaft makes bridging both quick and highly visible
- Large-surface marking options
- Compatible with the Clipline Complete extensive accessories range.
And of course, it goes without saying that you don’t want to sacrifice any performance whilst saving space and time. That’s why these terminals are still good for 500V and 22A with a 2.5mm2 stranded conductor (24A with a solid conductor).
Phoenix Contact has the most extensive range of push in terminals of any manufacturer, that’s why you are in safe hands when you choose from our PT push in range, part of our clipline complete terminal offer.
https://youtu.be/GvJrZWfzQf0