PSRmini just got bigger…?

From |

Written by Andy Maskell, Product Manager- Safety, I/O & Networks

PSR MiniJust 2 years ago Phoenix contact released the smallest safety relay into the market. Safety in just 6mm. Since the initial launch, Phoenix Contact has expanded the range and functionality, and the demand has continued to grow.

The range already covered the main requirements for Machine building and Process Engineering but in response to customer demand we have gone a step further to “fill the gaps” that exist in the market today. Here are some examples :

  • Wide range input versions 24v….230v ac/dc
  • Contact extensions with up to 5N/O – 1N/C contacts
  • Safety relays with lift industry approval to the new standard – EN81-20
  • Safety relays with on delay/off delay functionality
  • Two handed control to TYPE IIIA/IIIC
  • Motor standstill monitoring

PSR Mini rangeToday, Phoenix Contact has one of the most comprehensive ranges of safety relays in the market and it continues to grow. All of our safety products are backed up with helpful literature and application guides to assist in your selection and implementation into your machine or system. We also provide the latest up to date SISTEMA libraries to assist your validation and approval.

Some useful links below:

Safety Relay Characteristics (PDF)

Safety Application Guide (PDF)

PSR Mini Applications (PDF)

For more information contact Andy on 07584 235440 or email: amaskell@phoenixcontact.com

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *

Time limit is exhausted. Please reload CAPTCHA.