Written by Nigel Dawbarn, Business Development Manager-Control System Solutions
…from high performance controllers, flexible I/O connectivity, worldwide access via modems, fibre connectivity, managed PROFINET switches, safety systems including safety PLCs, all protected by Phoenix Contact’s surge protection equipment.
When I first looked at the Phoenix range, I found we can offer a complete system. You don’t have to go to Siemens for a complete a PROFINET system, we can also provide components to extend a network or make modifications.
The possibilities are endless with wireless communication, using WiFi or Bluetooth. Use the Phoenix Contact software Config+ and Diag+ to configure and diagnose your system with confidence. Diag+ is an integral component of the PC Worx programming environment, but it can also be directly integrated into the visualisation as an independent ActiveX solution.
Phoenix Contact has developed special surge arresters for the protection of sensitive automation equipment used in PROFINET networks and the linking of the sensor communication through the remote I/O, either IP20 or IP67, up to the controller. Phoenix Contact can provide a product to solve your problem.
Not forgetting the cabling to link all your PROFINET devices, fibre optic, copper, communication and power all require the correct connectivity.

Safety System options range from a Profisafe PLC through to Profisafe I/O modules, including a PROFINET Proxy with Interbus Master with integrated safe control system. We even have a Safety App on the iTunes Store. You can download it here.
When you think of PROFINET, a lot of people think Siemens…well, Phoenix Contact is the alternative.

Find out more about PROFINET technology from Phoenix Contact: visit our website