Light and sound

From |

Written by Andy Maskell, Product Manager- Safety & Networks

Light and sound has been used for centuries as a means of communication. In amongst all of the complex state of the art automation, we still use light and sound to communicate the status of machines and production lines.

Automation efficiencies mean there are less people on the shop floor to attend individual machines, so when there is need for intervention a simple LED indicator or sounder can help keep things moving and reduce expensive production downtime.

The PSD range of signal towers and sounders provides simple and cost effective status indication along with a range of mounting options and sizes.

Features at a glance:

  • LED technology
  • Fast installation
  • Wide range of colours and functions inc sounders
  • 50mm or 70mm diameter options
  • Multiple mounting options inc. magnetic / M12
  • IP65 Protection
  • Bayonnet connection

Below is an example of how simple the PSD range of signalling towers are to install. LED elements are interchangeable and push in terminals allow fast easy connection. Simple.

Visit our website to see the full range of PSD lighting for yourself.

If you would like more information, contact Andy on 07584 235440 or email amaskell@phoenixcontact.com

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *

Time limit is exhausted. Please reload CAPTCHA.