Written by John Baverstock, Product Manager- Industrial Components
In times of increasing decentralisation, requirements for a power distribution installation system are also rising. Installations should be simple, fast, flexible, and as inexpensive as possible. The QPD installation system from Phoenix Contact provides interesting solutions for various applications.
In the case of infrastructure projects, such as bridge or tunnel lighting, on construction sites, or in numerous other applications in rough environments, installation systems with diverse types of connection are in use. There is often a preference for screw, crimp, or spring-cage connections – these technologies are considered to be particularly reliable. One disadvantage is the time-intensive preparation of the cables to be connected. Given that the time always heavily influences the total costs of an installation, it should be taken into account when designing and planning the devices and systems. Suitable industrial plug-in connectors can help save a lot of time and money.
Due to the Quickon quick connection technology used in the QPD installation system, installation times and the associated costs can be reduced by up to 80%. This is true regardless of whether the system is installed in a regular or in a rough environment.
Connections are made in 5 simple steps:

The specific coding of the splice body makes faulty connections practically impossible. In addition to panel feed-through with M20 and M25 threads, the 4-pin and 5-pin line includes
power distributors as H-distributors, T-distributors, line connectors, a combination of line connectors and panel feed-through, as well as a plug-in connector.
The installation system is continuously being expanded in order to further increase its flexibility. 5 x 6 mm2 variants are already planned for 2014. This requirement is relevant for applications with currents up to 40 A. This makes T-distributor variants with a cross section reduction from 6 to 2.5 mm2 also possible, meaning practically no limits to variability.
Due to the special contact properties, connection cycles are limited to a maximum of 10, which is not necessarily a disadvantage. The plug-in connector can be used in the case of higher plugging cycles, such as when systems like fair rides or building site equipment must be assembled and dismantled frequently. The plugging cycles of the plug-in connector are limited to 50.
Videos
Watch the video showing QPD for industrial applications here
Watch the video showing QPD for small applications here
For more information about QPD, contact John Baverstock on 07971 280499 or email jbaverstock@phoenixcontact.com