Written by Nigel Dawbarn, Sales & Marketing Manager- Industry Management
Consider the possibilities of having all the functionality of a building controller but with up to 63 I/O terminals directly connected to the controller, an integrated 4 port Ethernet switch, M-Bus and DALI modules, again directly connected to the controller, multi-protocol support and all
running on the Niagara 4 framework and it’s available in an industrial platform…what more could you want?
Below you can see over 260 signals connected directly to the controller in “Building 4” at our HQ in Germany – the compact controller and I/O saves a huge amount to cabinet space – just imagine how you would design your next installation using these products!

The video shows this installation in our “Building 4” and the applications we have engineered.
https://youtu.be/n-HyREYF2n8
Don’t limit your activity to just buildings – with this controller and I/O you can win industrial projects using the known and trusted software package you know and love- Niagara 4!
Phoenix Contact offers you a new solution for building control and industrial projects, giving you the ability to take full control with the ILC 2050 BI.
Customer comments after a few hours of using the ILC 2050 BI
“Wow…its very fast !”
“It’s very flexible and so configurable”
“The feel is very robust and solid”
Make use of the many protocols available – BACnet IP, BACnet MS/TP, KNX IP, SNMP, M-Bus, DALI and Modbus.
Phoenix Contact can offer a complete solution for all scenarios:

Energy Management

Plant Room
Visit us on stand B5 at the Smart Buildings Show to discover more about the ILC 2050 BI- we look forward to seeing you there!
For more information, contact Nigel on 07584 514958 or email ndawbarn@phoenixcontact.com