Written by Scott Mulholland, Product Manager- Industrial Components
The COMBI plug-in system enables the time-saving and modular configuration of your
application. Its distinguishing feature is its standardised plug-in zone. This makes it possible to freely combine basic terminal blocks, which are available with screw, push-in, spring-cage, and fast connection technology. The nominal data of up to 41 A and 1000 V has made a plug-in system for signal and power wiring possible.
Both the terminal blocks and the connectors are touch proof. In addition, all connectors can be individually assembled, i.e., they can be adapted to match the required number of positions in each application.
Continue reading →