High current push-in terminals

From |

Written by John Baverstock, Product Manager- Industrial Components

With the introduction of the new PT Power 95, the PT range of DIN terminals rail terminals can now accommodate cross sections from 1.5mm² to 95 mm².

pt95- 1The new PT Power 95 high-current terminals make it possible to connect and wire rigid or flexible ferruled conductors up to 95 mm² directly and without the need for tools.

With lower insertion forces, it has never been easier to plug in a conductor and establish a contact. The high contact forces exceed those stipulated by the relevant standards and ensure that high-quality, reliable conductor contacts are established.

The conductor can be removed by levering the release actuator with a standard screwdriver. The release actuator is clearly identified with its orange colour.

This new range of high-current terminals rated at 232 A and 1500 V includes several terminal types.pt95- 2

These include, universal terminals with and without test sockets, a protective earth terminal that automatically contacts the mounting rail when mounting, preassembled terminal blocks, and flange terminal blocks for direct mounting without mounting rails.

The fully insulated AGK pick-off terminals with optional snap-on technology facilitate voltage tapping for two 16-mm² conductors. Multi-pin insertion bridges are available for simple potential distribution. Large labelling materials and testing accessories from the Clipline complete terminal block system line round out this product range.

Visit our website for more information about PT Power

Watch the PT95 Video here  or see the video showing the full PT range here

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *

Time limit is exhausted. Please reload CAPTCHA.