Written by Duncan Nicol, Business Development Manager- Device Connections
Phoenix Contact is known around the world for manufacturing big green terminal blocks, and while this is still true, there is a whole lot more to the Phoenix Contact portfolio.

The new FMC industrial micro plug-in connector from Phoenix Contact is the latest product specifically designed to address the trend for device miniaturisation without compromising functionality. The FMC is packed full of features including the impressive 6A current rating.
Designed on a compact 2.54mm pitch, the FMC incorporates spring-cage technology for easy of wiring along with a convenient orange release lever. Gold platted contacts and robust anchors make this micro connector ideally suited to industrial applications where performance and size are equally as important.

The audible click lock provides reassurance when plugged into the headers which are available in surface mount or through-hole reflow variants and in vertical or horizontal mounting options.
The FMC is available from 2 to 16 positions with a choice of coded or none coded plugs and headers. Rated to 160V 6A, and suitable for conductor cross sections from 0.14 – 0.5mm2.
The FMC is a truly innovative connector packed with features. For further information visit our website here or contact Duncan Nicol – dnicol@phoenixcontact.com or telephone: 07799 072059