Let’s speed things up a bit…

From |

Written by Andy Maskell, Product Manager- I/O & Networks

LTE 4G MOBILE….Introducing the NEW LTE 4G MOBILE.

The new 4G LTE router is the latest offering in the remote access and monitoring range,  aimed at infrastructure projects such as traffic control and end user site data acquisition, where maximum security is essential.

Offering a wide temperature range of -40 to +70˚C it is suitable for an equally wide range of applications!

Using VPN and Stateful Inspection Firewall technology your application is secure as well as fast at data rates of up to 150 Mbps.

Dual antennas provide additional signal quality regardless of available networks. The LTE Mobile is compatible with all modern mobile interfaces, GSM/GPRS/EDGE/UMTS/HSPA and the all important LTE.

Configuration is performed via the web browser software or by using a micro SD card. Configuration options include:

  • NAT 1:1
  • SMS/EMAIL alarms
  • I/O CONFIGURATION
  • Integrated log configuration
  • Switchable energy saving mode

Infrastructure solutions

So, if you need fast and secure remote access, here it is, the New LTG 4G Router from Phoenix Contact.

If you would like more information, contact Andy on 07584 235440 or email: amaskell@phoenixcontact.com

Share

Share

Tell your friends about us!

Contact

Leave a Reply

Your email address will not be published. Required fields are marked *

Time limit is exhausted. Please reload CAPTCHA.