Written by Andy Maskell, Product Manager – Safety, I/O & Networks
Whether in the control cabinet or in the field, whichever network you use…with the Axioline I/O system you are in control.

Axioline operates all leading networks: PROFINET, EtherNet/IP™, EtherCAT, sercos, Modbus TCP, PROFIBUS. IEC 61850 approved versions also available.
https://youtu.be/XYGuU4Dbj3M
The Axioline F I/O range is rugged and compact. Using the latest technology in control and connectivity it saves you time and space in the control cabinet providing a flexible platform for all modern day automation applications.
If your application requires high speed, wide temperature range or just simplicity and reliability, its covered with Axioline.
Need rugged remote I/O? Axioline E has M12 connectivity with a wide range of input/output options, including I/O
Link masters and analogue converters for easy integration into your application. It is also compatible with all leading networks.
Need a bit more ? Ask us about Axioline E METAL (IP67).
If you would like any further information, contact Andy by email amaskell@phoenixcontact.com or telephone 07584 235440