Written by Andy Maskell, Product Manager- I/O & Networks.
The wireless MUX transmits 16 digital and 2 analogue signals bidirectionally with an operating distance of up to 400 metres.
The system is ready straight out of the box and requires 24Vdc power only. Wire your I/O as required and you are good to go – No configuration required!
Wireless MUX utilises the full power of industrial Bluetooth and will coexist with other 2.4GHz systems such as WLAN.
Not only does this system solve a massive array of applications but it saves you time and money.
Application Examples
- Cranes
- Lifts
- Water treatment
- Remote monitoring
Visit our website to see the range of wireless products available or contact Andy directly and request a demonstration. Tel: 07584 235440 Email: amaskell@phoenixcontact.com
Remote monitoring is a necessity in many industries. As a result, Bluetooth MUX can become the real game changer. If it is implemented in a widespread manner, efficiency will also increase. Excellent article!
Thank you for your comment Steven! We’re glad you enjoyed our article.